• Position> Products > Standard cylinders > End lock cylinders > MCQV2L Specification
 
Quick Search   Series:   Model:  

End lock cylinders
MCQV2L
Tube I.D. φ63,80 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
Tube I.D. (mm)
63, 80
Medium
Air
Operating pressure range
0.15~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCA
Sensor switch holder
HV2, HV3
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522