•
Position
>
Products
>
Guide cylinders
>
Dual-rod cylinder
>
MCDJ Specification
Quick Search Series:
Twin-guide cylinder
Triple-guide cylinder
Dual-rod cylinder
Model:
Dual-rod cylinder
MCDJ
Tube I.D. φ6, 10 (mm).
Compact in width and length with precision guidance. High lateral loads can be applied on both slide and linear bearing unit.
Acting type
Double acting
Tube I.D. (mm)
φ6, φ10
Port size
M3×0.5, M5×0.8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
φ6: 0.15 MPa , φ10: 0.1 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
(If lubrication is used, apply turbine oil NO1 ISO VG32)
Available speed range
50~500 mm/sec
Cushion
With rubber cushion pad (both side)
Sensor switch
RDF, RDGV
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522