Tube I.D. φ6, 10, 16, 20 (mm). Compact precision cylinder. Cylinder can take high lateral loads and is also non rotating. Cylinder can be mounted in 3 or 4 positions. Magnetic as standard.
Acting type
Double acting
Tube I.D. (mm)
6, 10, 16, 20
Port size
M5×0.8
Medium
Air
Operating pressure range
0.12~0.7 MPa for φ6
0.06~0.7 MPa for φ10,16
0.05~0.7 MPa for φ20
Proof pressure
1.07 MPa
Ambient temperature
-10~+60℃ (No freezing)
Piston speed
50~500 mm/sec
Allowable kinetic energy
0.125~1.0 kgf‧cm
Lubricator
Not required
Cushion
Rubber bumpper
Stroke length tolerance
+1.0
0
Sensor switch
RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522