• Position> Products > Table > Compact slide > MCSH Features
 
Quick Search   Series:   Model:  

Compact slide
MCSH
Tube I.D. φ6, 10, 16, 20 (mm). Compact precision cylinder. Cylinder can take high lateral loads and is also non rotating. Cylinder can be mounted in 3 or 4 positions. Magnetic as standard.

Features Specification Order example Accessory Download
 • Compact precision cylinder.
 • Cylinder can take high lateral loads and is also non rotating.
 • Cylinder can be mounted in 3 or 4 positions.
 • Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522