MCBQV Specification
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
MCBQV
Tube I.D.φ125. Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.
Tube I.D. (mm)
125
Medium
Air
Operating pressure range
0.3~0.6 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Min. working pressure
0.3 MPa
Locking mode
Secure locking of piston rod in any position
Lock retention forces (Max. static loading─Horizontal mounting)
12040 N
Available speed range
50~500 mm/sec
Sensor switch
RCA
Sensor switch holder
HV4
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522