MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.
Max. capacity (Nm3/min@0.7 MPa)
MJF: 1.6~25
MJL: 30~150
Connection (inch)
MJF: Rc 1/2”~ Rc 2 1/2”
MJL: 3”FL~8”FL
Weight
MJF: 1.3~11 kg
MJL: 45~240 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522