• Position> Products > Air units > High efficiency compressed air filter > MJF / MJL Accessory
 
Quick Search   Series:   Model:  

High efficiency compressed air filter
MJF / MJL
MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.

Features Specification Order example Accessory Download
M2E series / M2E 10~100

The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)

M2E series / M2E 125~250

※ Complete automatic, no adjustment is required.
※ Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.

M2E series / M2E 300~1500

Open & compact design - easy for maintenance, saves space.Low inlet/outlet connection port - easy operation & installation.

MHD series / MHD 10~1000

Have a lower initial cost than heated type dryers. Simple and reliable due to no heaters or blower to maintain. No thermal or dew point spikes after tower switch over and ensure 4.8 seconds contact time plus 30% extra desiccant provided consistent outlet pressure dew point and temperature is easy available. To world standard of ISO 8573.1.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522