• Position> Products > Air units > Pressure reducing valves > MAR401 Specification
 
Quick Search   Series:   Model:  

AIR UNITS (R. UNIT)
MAR401
Port size: 1/4, 3/8, 1/2,
Max. operating pressure: 1.5 MPa,
Proof pressure: 2 MPa

Specification Order example Accessory Download
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Max. operating pressure
1.5 MPa
Proof pressure
2 MPa
Regulated pressure range
Standard type: 0.1~0.85 MPa
High pressure type: 0.1~1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Attachment
Pressure gauge (PG-20), L-type bracket
Weight
450 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522