• Position> Products > Air units > Pressure reducing valves > MAR401 Accessory
 
Quick Search   Series:   Model:  

AIR UNITS (R. UNIT)
MAR401
Port size: 1/4, 3/8, 1/2,
Max. operating pressure: 1.5 MPa,
Proof pressure: 2 MPa

Specification Order example Accessory Download
Pneumatic pressure switch / MP41

Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.

Pressure gauge / MP23

Pressure range:Compound -100~100kPa, Positive 0~1MPa.
High accuracy and Resolution.

Pressure gauge / PG

Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522