Other auxiliary equipments
>
Jet cooler
>
MJC Specification
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
MJC
Jet out cooler air maximum 60℃ lower than the inlet air only by supplying compressed air.
Used for cooling in many fields.
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Air consumption(l)
150~300 l/min
Cool air output
Approximately air consumption 50~80%
Max. temp. drop
40~60 ℃
Cool air out port
Rc1/8, Rc1/4, Rc3/8
Weight
0.25~0.6 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522