• Position> Products > Other auxiliary equipments > Jet cooler > MJC Features
 
Quick Search   Series:   Model:  

Jet cooler
MJC
Jet out cooler air maximum 60℃ lower than the inlet air only by supplying compressed air.
Used for cooling in many fields.

Features Specification Order example Download
 • Jet out cooler air maximum 60℃ lower than the inlet air only by supplying compressed air.
 • Uses the theory of vortex, no moving parts are used in the construction, hence long life sustainability.
 • Does not require coolant or an electrical source, utilises the high speed flow of compressed air for generating cool air from hot air. Ideal for applications where rapid cooling is required, (ie) Spot
 • Can produce consistent supply of cool air even when the supply in is 40 Degrees C. By changing air consumption you can simply change the cooling temperature.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522