Tube I.D. φ10, 16, 20, 25, 32 (mm).
A thin and compact dual rod cylinder unit with high precision guiding for picking and placing.High Anti-roll accuracy & double thrust.
Acting type
Double acting
Tube I.D. (mm)
10, 16, 20, 25, 32
Port size
M5×0.8, Rc1/8
Medium
Air
Available speed range
50~500 mm/sec
Max. operating pressure
1 MPa
Min. operating pressure
0.1~0.15 MPa
Proof pressure
1.5 MPa
Stroke adjustable rang
Standard stoke ±2mm
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
Shock absorber
Sensor switch
RCD, RDGV
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522