Guide cylinders
>
Triple-guide cylinder
>
MCG3 Specification
Quick Search Series:
Twin-guide cylinder
Triple-guide cylinder
Dual-rod cylinder
Model:
Triple-guide cylinder
MCG3
Tube I.D. φ63,80 (mm).
Three guide rods equally spaced enable consistent movement even when uneven load is applied.
Acting type
Double acting
Tube I.D. (mm)
63, 80
Port size
Rc1/4, Rc3/8
Standard stroke
30,50,75,100 mm
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500 mm/sec
Cushion
With rubber cushion pad
Sensor switch
RCB, RCE, RCE1, RDEP
Remark
Stroke out of specification is also available.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522