• Position> Products > Standard cylinders > Air/oil converter > MCQA-AH Features
 
Quick Search   Series:   Model:  

Air/oil converter
MCQA-AH
Tube I.D. φ40~150 (mm).
Consider cylinder thrust force is about 70%(50% high speed) of theoretical force.
Displacement is suggested about 50% of total volume.

Features Specification Order example Download
  Consider cylinder thrust force is about 70%(50% high speed) of theoretical force.
  Displacement is suggested about 50% of total volume
  Max. oil ascending speed is about 200mm/sec
  ISO-VG32 or an equivalent oil is recommended.
  Oil is feeded not exceeding 80% of total volume.
  Unit should be installed vertically above the cylinder / actuator.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522