• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MWD / MWK Features
 
Quick Search   Series:   Model:  

2/2 way diaphragm series
MWD / MWK
Forged brass body, 2/2 way N.C. Available fluid: Air, water, gas, light oil, vacuum.
Pipe: G3/8, G1/2, G3/4, G1, G1 1/4, G 1 1/2, G2

Features Order example Download
 • IP65 waterproof coil.
 • Continuous cycle, 100% ED.
 • Ex coil is EExmⅡT4 PTB approval.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522