• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MUW-F Features
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MUW-F
2-WAY normally closed / normally open solenoid valve.
Available fluid: Water, air.

Features Specification Order example Download
 • 2-WAY normally closed / normally open solenoid valve.
 • MUW-F series is multiplex-drive, diaphragm guide, conductive normal close / normal open.
 • Other voltage of AC/DC available when required.
 • Installation: Mountable in leave position only.
 • Flange end:JIS 10K, ANSI 150LB or PN-16.
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522