• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUS-F Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUS-F
Normally closed
Model: MUS- 35F, 40F, 50F, 65F, 80F, 100F
Available fluid: Steam, water, air & oil.

Features Specification Download
 • 2-WAY normally closed solenoid valve.
 • Type MUS-F without high temperature.
 • Available fluid: Steam, Water, Air & Oil.
 • Standard voltage: AC 110V/220V (50/60 Hz).
 • Voltage is with ±10% differential.
 • Simple construction & easy assembly.
 • Other voltage of AC/DC available when required.
 • Installation: Mountable in leave when required.(Prohibition in vertical position)
 • Standard flanged-end type: JIS 10K(ASA 150lbs).
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522