• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MSUW Features
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MSUW
2-WAY normally closed / normally open solenoid valve.
Available fluid: Water, air & light oil.

Features Specification Order example Download
 • 2-WAY normally closed / normally open solenoid valve.
 • MSUW / MUSW-NO series is pilot diaphragm drive, normal close / normal open.
 • Valve body made of investment casting S/S 316.
 • Can be operated directly without pressure.
 • Other voltage of AC/DC available when required.
 • Viton(130℃), Silicon(130℃), NBR(80℃.).
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522