• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MUG Features
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MUG
2-WAY normally closed solenoid valve.
Available fluid: Gas.

Features Specification Order example Download
 • 2-WAY normally closed solenoid valve.
 • MUG/V series is pilot diaphragm drive,connected to diaphragm, normal close.
 • Can be operated directly without pressure.
 • Other voltage of AC/DC available when required.
 • Installation: Mountable in leave position only. (Prohibition in vertical position).
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522