• Position> Products > Standard cylinders > Locking unit > MCB Features
 
Quick Search   Series:   Model:  

Locking unit
MCB
Locking unit is a mechanical device to apply to cylinders ISO 15552 and 6432 VDMA whose scope is to block cylinder's rod in any position. This solution allows to block the race of the cylinder anytime takes place an unexpected fall of pressure.

Features Specification Order example Download
 • 1.
  Locking unit is a mechanical device to apply to cylinders ISO 15552 and 6432 VDMA whose scope is to block cylinder's rod in any position. This solution allows to block the race of the cylinder anytime takes place an unexpected fall of pressure.Locking unit is a mechanical device to apply to cylinders ISO 15552 and 6432 VDMA whose scope is to block cylinder's rod in any position. This solution allows to block the race of the cylinder anytime takes place an unexpected fall of pressure.
 • 2.
  The blocking force is always and however greater of the one developed from the respective cylinder at 10 kgf/cm2.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522