• Position> Products > Clamp cylinders > Pneumatic-swing clamp cylinders > MTA* Features
 
Quick Search   Series:   Model:  

PNEUMATIC-Swing Clamp Cylinders
MTA*
Tube I.D. φ25, 32, 40, 50, 63 (mm).
These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and un-loading.

Features Specification Order example Accessory Download
 • These swing clamps are used when it is required to keep the fixture workpiece area free of straps and clamping components for unrestricted workpiece loading and un-loading.
 • This pneumatic clamping element is a pull type cylinder, There are five standard sizes,and for each size two versions of standard clamping arms,mounting of these clamping arms at any angle within 360.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522