• Position> Products > Air units > Pressure reducing valves
 
Quick Search   Series:   Model:  
Pressure reducing valves
MAR403
Port size: 1/4, 3/8, 1/2,
Max. operating pressure: 1 MPa,
Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Air units (R.Unit)
MAR900
MAR900 reducing the system pressure to a desired level and maintain it at a constant level despite change in inlet pressure and changes in downsteam flow requirements.

Features Specification Order example Download
Air units (R.Unit) Pilot operated
MAR901
MAR901 can be installed at any point in the compressed air system without regard to accessibility ensuring accurate pressure regulation over a wide range of air flows upto 56640 l/min

Features Specification Order example Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522