• Position> Products > Air units > Pressure reducing valves > MAR900 Specification
 
Quick Search   Series:   Model:  

Air units (R.Unit)
MAR900
MAR900 reducing the system pressure to a desired level and maintain it at a constant level despite change in inlet pressure and changes in downsteam flow requirements.

Features Specification Order example Download
Bore No.
40A
Port size
1 1/2
Medium
Air
Max. operating pressure
2.1 MPa
Regulated pressure range
0.09~0.86 MPa
Ambient temperature
0~+80℃(No freezing)
Attachment
Pressure gauge (PG-50)
Standard nominal flow rate(%)
11000 l/min (※)
Weight
1208g
Remark
※ Flow is at 1 MPa supply pressure and 0.1 MPa purssure drop of 0.6 MPa of secondary pressure.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522