MAR901 can be installed at any point in the compressed air system without regard to accessibility ensuring accurate pressure regulation over a wide range of air flows upto 56640 l/min
Bore No.
50A
Port size
2
Medium
Air
Max. operating pressure
3.1 MPa
Regulated pressure range
Upto 1.75 MPa(with the help of a pilot regulator)
Ambient temperature
0~+80℃(No freezing)
Attachment
Pressure gauge(PG-50)
Standard nominal flow rate(%)
59000 l/min (※)
Weight
3055g
Remark
※ Flow is at 1 MPa supply pressure and 0.1 MPa purssure drop of 0.6 MPa of secondary pressure.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522