• Position> Products > Solenoid valve > MVSE series
 
Quick Search   Series:   Model:  
MVSE Solenoid valve
MVSE-260
Body width: 26 mm, Port size: Rc1/4, Operating pressure range: 0.2~1.2 MPa,
Proof pressure: 1.5 MPa, Flow: 799 Nl/min

Specification Order example Accessory Comparison Download
MVSE Solenoid valve
MVSE-300
Body width: 30 mm, Port size: Rc3/8, Operating pressure range: 0.2~1.2 MPa, Proof pressure: 1.5 MPa, Flow: 1510 Nl/min

Specification Order example Accessory Comparison Download
MVSE Solenoid valve
MVSE-500
Body width: 50mm, Port size: Rc1/2, Operating pressure range: 0.2~1.2 MPa, Proof pressure: 1.5 MPa, Flow: 1820 Nl/min

Specification Order example Accessory Comparison Download
MVSE Solenoid valve
MVSE-510
Body width: 51 mm, Port size: Rc1/2, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow: 2886 Nl/min

Specification Order example Accessory Comparison Download
MVSE Solenoid valve
MVSE-600
Body width: 60Nmm, Port size: Rc3/4, Rc1, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow: 4262~5994 Nl/min (25A)

Specification Order example Accessory Comparison Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522