• Position> Products > Solenoid valve > MVSE series > MVSE-500 Specification
 
Quick Search   Series:   Model:  

MVSE Solenoid valve
MVSE-500
Body width: 50mm, Port size: Rc1/2, Operating pressure range: 0.2~1.2 MPa, Proof pressure: 1.5 MPa, Flow: 1820 Nl/min

Specification Order example Accessory Comparison Download
Body width
50mm
Bore No.
15A
Port size
Rc1/2
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~1.2 MPa
Proof pressure
1.5 MPa
Flow
1820 Nl/min
Effective orifice
41 mm2
Response time
50 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
453g~554g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522