•
Position
>
Products
>
Solenoid valve
>
MVSE series
>
MVSE-600 Specification
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
MVSE Solenoid valve
MVSE-600
Body width: 60Nmm, Port size: Rc3/4, Rc1, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow: 4262~5994 Nl/min (25A)
Body width
60 mm
Bore No.
20A, 25A
Port size
Rc3/4, Rc1
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Flow
4262~5994 Nl/min
Effective orifice
20A:96 mm
2
、25A:100 mm
2
Response time
80 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V (50/60)Hz, DC24V
Power consumption
AC=13/11VA, DC=10W
Available voltage range
±10%
Insulation class
H class
Weight
1817g~2102g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522