• Position
>
Products
>
Pilot & mechanical valve
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
ACT-412
Hand return type, Port size: Rc1/4, Rc3/8, Port no.: 5, Position: 2, Operating pressure range: 0~0.9 MPa
Hand valve
ACT-301
Spring return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
Plam valve
ACT-302
Spring return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
ACT Mechanical valve
ACT-303
Spring return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
Roller plunger valve
ACT-305
Spring return type, Port size: Rc1/4, Port no.:3, Position:2, Operating pressure range: 0~0.9 MPa
Hand valve
ACT-306
Pilot return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
Treadle valve
ACT-307
Pilot return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
Hand valve
ACT-310
Hand return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa
Page
1
2
3
of
3
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522