Pilot & mechanical valve
>
ACT Mechanical valve
>
ACT-412 Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
ACT Mechanical valve
ACT-412
Hand return type, Port size: Rc1/4, Rc3/8, Port no.: 5, Position: 2, Operating pressure range: 0~0.9 MPa
Acting
Hand return type
Port size
Rc1/4, Rc3/8
No. of port
5
No.of position
2
Medium
Air
Operating pressure range
0~0.9 MPa
Ambient temperature
-0~+60℃
Weight
342 g, 325 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522