• Position> Products > Pilot & mechanical valve > ACT Mechanical valve > ACT-310 Specification
 
Quick Search   Series:   Model:  

Hand valve
ACT-310
Hand return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Acting
Hand return type
Port size
Rc1/4
No. of port
3
No.of position
2
Medium
Air
Operating pressure range
0~0.9 MPa
Ambient temperature
-0~+60℃
Weight
282 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522