• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series
 
Quick Search   Series:   Model:  
2/2 Way N.C. Diaphragm solenoid valve
MED
Forged brass body, pressure forming S.S. plate, for water. air, Pipe: G1/4, G3/8, G1/2

Order example Download
2 position 2 way diaphragm
MGD
Forged brass body, N.C., for water, air, gas etc. IP65 100% ED coil. EExmIIT4 PTB approval coil. Pipe: G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2.

Order example Download
2 position 2 way diaphragm
MPD
PAD (Nylon) body, N.C., O.P.D. 0.2 bar,
PAK (Nylon) body, N.C., O.P.D. 0 bar, for water, special fluids etc.
Pipe: G1/2, G3/4, G1

Order example Download
2 position 2 way diaphragm
MPK
PA (Nylon) body, N.C., O.P.D. 0.2 bar, for water, special fluids etc. Pipe: G1/2, G3/4, G1

Order example Download
2/2 way diaphragm series
MUSD
SCS14 body, 2/2 way N.C. Available fluid: Air, gas, water, light oil.
Pipe: G1/2

Features Order example Download
2/2 way diaphragm series
MWD / MWK
Forged brass body, 2/2 way N.C. Available fluid: Air, water, gas, light oil, vacuum.
Pipe: G3/8, G1/2, G3/4, G1, G1 1/4, G 1 1/2, G2

Features Order example Download
2 position 2 way diaphragm
MUDC
Normally closed
Available fluid: Hydrochloric acid, sulfuric acid

Features Specification Order example Download
2 position 2 way diaphragm
MUW
2-WAY normally closed solenoid valve.
Available fluid: Water, air & light oil.

Features Specification Order example Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522