• Position> Products > Other auxiliary equipments > Vacuum generator
 
Quick Search   Series:   Model:  
Multistage vacuum pump
MZL112
Nozzle dia. 1.2 mm, Max. suction flow 100 l /min, Air consumption 63 l /min, 3 stage diffuser construction

Specification Order example Accessory Download
Multistage vacuum pump
MZL212
Nozzle dia. 1.2 mm×2, Max. suction flow 200 l /min, Air consumption 126 l /min, Max. vacuum pressure -84 kPa, Max. operating pressure 0.7 MPa

Specification Order example Accessory Download
Vacuum generator
MVVA
Nozzle dia.:1.0, 1.5, 2.0 mm ; Operating pressure range: 0.1~0.6 MPa; Final vacuum: -91.8 kPa (-690mmHg)

Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522