•
Position
>
Products
>
Other auxiliary equipments
>
Vacuum generator
>
MVVA Specification
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
MVVA
Nozzle dia.:1.0, 1.5, 2.0 mm ; Operating pressure range: 0.1~0.6 MPa; Final vacuum: -91.8 kPa (-690mmHg)
Nozzle dia.
1.0 mm, 1.5 mm, 2.0 mm
Port size
G1/8, G1/4, G3/8
Medium
Air
Operating pressure range
0.1~0.6 MPa
Ambient temperature
0~+60℃ (No freezing)
Final vacuum
-91.8 kPa (-690mmHg)
Lubrication
Not required
Suction flow
32 l/min, 63 l/min, 130 l/min
Air consumption
76 l/min, 100 l/min, 185 l/min
Supply pressure
0.5 MPa
Signal setting range (SJ type)
-20.0 ~ -90 kPa
(-150 ~ -680 mm Hg)
Remark
Standard type: 84g, 126g, 294g
SJ type: 110g, 158g, 321g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522