• Position> Products > Other auxiliary equipments > Vacuum generator > MZL212 Download
 
Quick Search   Series:   Model:  

Multistage vacuum pump
MZL212
Nozzle dia. 1.2 mm×2, Max. suction flow 200 l /min, Air consumption 126 l /min, Max. vacuum pressure -84 kPa, Max. operating pressure 0.7 MPa

Specification Order example Accessory Download
 
MZL212
Please click the right button of mouse → Save Target  As…
       
Download Autodesk DWF Viewer

Download Adobe Reader
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522