• Position
>
Products
>
Other auxiliary equipments
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
Multistage vacuum pump
MZL112
Nozzle dia. 1.2 mm, Max. suction flow 100 l /min, Air consumption 63 l /min, 3 stage diffuser construction
Multistage vacuum pump
MZL212
Nozzle dia. 1.2 mm×2, Max. suction flow 200 l /min, Air consumption 126 l /min, Max. vacuum pressure -84 kPa, Max. operating pressure 0.7 MPa
Vacuum generator
MVVA
Nozzle dia.:1.0, 1.5, 2.0 mm ; Operating pressure range: 0.1~0.6 MPa; Final vacuum: -91.8 kPa (-690mmHg)
Page
1
of
1
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522