• Position
>
Products
>
Solenoid valve
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
MVSY Solenoid valve
MVSY-100
Body width: 10 mm, Port size: M5 × 0.8, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa
MVSY series
MVSY-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 333~444 Nl/min
MVSY Solenoid valve
MVSY-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 533~666 Nl/min
Page
1
of
1
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522