• Position> Products > Solenoid valve > MVSY series > MVSY-100 Specification
 
Quick Search   Series:   Model:  

MVSY Solenoid valve
MVSY-100
Body width: 10 mm, Port size: M5 × 0.8, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa

Specification Order example Accessory Comparison Download
Body width
10 mm
Bore No.
M5
Port size
M5 x 0.8
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Flow
177.6 Nl /min
Effective orifice
4.5 mm2
Response time
12 ms , 15ms(5/3)
Ambient temperature
+5~+50°C
Voltage
AC110V, AC220V (50/60)Hz, DC6/12/24V
Power consumption
AC=1.6 / 2.5VA, DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
30g,43g,55g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522