• Position> Products > Pilot & mechanical valve > Hand valve > MVHF-AP Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHF-AP
single action, spring erturn miniature air pilot actuator,
Input pressure:Vacum to 150 psig max

Specification Download
Port size
MVHF-AP3→10-32
MVHF-AP6A→G1/8
Input pressure
150 psig max
Temperature range
32℉~230℉
Mounting
15/32-32 female thread to mount to miniature valves and components
Construction
Body: brass
Springs: stainless steel
Seals: buna N rubber
Piston: aluminum
Force factor
.1
Weight
22 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522