• Position> Products > Pilot & mechanical valve > Hand valve > MVHF-5P Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHF-5P
4-way spool valve plunger actuated spring return fully ported,
Input pressure:Vacum to 150 psig max

Specification Download
Port size
Input: G1/8”
Output: G1/8”
Exhaust: G1/8”
Medium
Air, water, oil
Effective orifice
8.6 mm2
Stem travel
1/8"
Input pressure
Vacum to 150 psig max
Force for full stem travel
4 1/2 1b nominal
Temperature range
32℉~230℉
Mounting
15/32-32 male thread nuts and lock washers furnished
Weight
171 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522