• Position> Products > Mini cylinders > Pen cylinders > MCMJ1 Specification
 
Quick Search   Series:   Model:  

Pen cylinders
MCMJ1
Tube I.D. φ4 mm.
Max. operating pressure: 0.7 MPa, Min. operating pressure: 0.3 MPa, Proof pressure: 1 MPa

Specification Order example Download
Acting type
Single acting
Tube I.D. (mm)
4
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.3 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522