• Position> Products > Pilot & mechanical valve > Hand valve > MVHF-5V Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHF-5V
4-way spool valve toggle actuated two position 5 ported,
Input pressure:150 psig max.

Specification Download
Port size
Input: G1/8”
Output: G1/8”
Exhaust: G1/8”
Medium
Air, water, oil
Effective orifice
4.3 mm2
Input pressure
150 psig max
Force for full stem travel
3 oz. nominal
Temperature range
32℉~230℉
Mounting
15/32-32 male thread nuts and lock washers furnished
Arc of travel
80°
Weight
172 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522