• Position> Products > Pilot & mechanical valve > Hand valve > MVHF-3P-NO Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHF-3P-NO
normally OPEN 3-way poppet,Input pressure:150 psig max

Specification Download
Port size
Input: G1/8”
Output: G1/8”
Medium
Air
Effective orifice
5.7 mm2
Stem travel
1/8”
Input pressure
150 psig max
Force for full stem travel
38 oz. nominal
Temperature range
32℉~230℉
Exhaust
Hole to atmosphere
Mounting
15/32-32 male thread nuts and lock washers furnished
Weight
69 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522