Stopper cylinders
>
MSL* series
>
MSL Specification
Quick Search Series:
MSB* series
MSAR series
MSL* series
Model:
Stopper cylinder
MSL
Tube I.D. φ32~50 (mm).
Operating pressure range: 0.2~1 MPa,
Proof pressure: 1.5 MPa
Medium
Air
Operating pressure range
0.2~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Magnet
MSLP φ32-40 : With magnet
MSLL φ25-30 : Without magnet
MSLL φ40-30, MSLD φ50-50 : With magnet
Sensor switch
MSLP φ32-40 : With magnet (RCE,RCE1,RDEP)
MSLL φ40-30 : With magnet (RCA-Band BA40, BGS40)
MSLD φ50-50 : With magnet (RCB,RCE,RCE1,RDEP)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522