Pilot & mechanical valve
>
Mechanical valve
>
MVMB-250 Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
Mechanical valve
MVMB-250
Port size: Rc1/4, Operating pressure range: 0~1 MPa, Ambient temperature:-5~+60℃(No freezing)
Bore No.
8A
Port size
Rc1/4
No. of port
2 or 3
No.of position
2
Medium
Air
Operating pressure range
0~1 MPa
Proof pressure
1 MPa
Effective orifice
18 mm
2
Ambient temperature
-5~+60℃ (No freezing)
Weight
193 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522