• Position> Products > Pilot & mechanical valve > Mechanical valve > MVMA-300 Specification
 
Quick Search   Series:   Model:  

Mechanical valve
MVMA-300
Port size: Rc3/8, Operating pressure range: 0~0.7 MPa, Proof pressure: 1 MPa

Specification Order example Download
Bore No.
10A
Port size
Rc3/8
No. of port
5
Operating pressure range
0~0.7 MPa
Proof pressure
1 MPa
Effective orifice
35 mm2
Ambient temperature
-5~+60℃ (No freezing)
Weight
260 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522