• Position> Products > Pilot & mechanical valve > Pilot valve > MVAA-460 Specification
 
Quick Search   Series:   Model:  

Pilot valve
MVAA-460
Port size: G1/2, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa

Specification Order example Download
Bore No.
15A
Port size
G1/2
No. of port
3,5
Medium
Air
Operating pressure range
0~0.8 MPa
Proof pressure
1 MPa
Effective orifice
35 mm2
Pilot pressure range
(0.34×P※+0.1)~0.8 MPa
※ P: Operating pressure.
Ambient temperature
-5~+60℃ (No freezing)
Weight
275g~520g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522