MCFA Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Multi-mount cylinders
MCFA
Tube I.D. φ6~32 (mm).
Compact and space saving.
Acting type
Double acting
Tube I.D. (mm)
6,10,16,20,25,32
Port size
M5×0.8, Rc1/8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.05~0.12 MPa
Proof pressure
1 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Cushion
With rubber cushion pad
Sensor switch
RCE, RCE1, RDEP
Lubrication
Not required
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522