•
Position
>
Products
>
Pilot & mechanical valve
>
Pilot valve
>
MVAA-220 Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
Pilot valve
MVAA-220
Port size: Rc1/4, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa
Bore No.
8A
Port size
Rc1/4
No. of port
3,5
Medium
Air
Operating pressure range
0~0.8 MPa
Proof pressure
1 MPa
Effective orifice
18 mm
2
Pilot pressure range
(0.3×P※+0.1)~0.8 MPa
※ P: Operating pressure.
Ambient temperature
-5~+60℃ (No freezing)
Weight
106g~179g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522