Pilot & mechanical valve
>
Pilot valve
>
MVAA-150 Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
Pilot valve
MVAA-150
Port size: M5×0.8,Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa
Bore No.
M5
Port size
M5×0.8
No. of port
5
Medium
Air
Operating pressure range
A1: 0.15~0.8 MPa
A2: 0~0.8 MPa
Proof pressure
1 MPa
Effective orifice
3.8 mm
2
Pilot pressure range
0.15~0.8 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
47g~58g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522