Electric Actuarors
>
Electric actuator
>
METS-22 Specification
Quick Search Series:
Belt driven units
Electric actuator
Electric gripper
Model:
Slider electric cylinder-Ball screw drive (without motor)
METS-22
Size : 22, Apply for Servo motor 750W.
Size
22
Width
220 mm
Motor output
Servo motor 750W
Max. stroke length
1500 mm
Max. payload
150 kg
Repeatability
±0.01 mm
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522